Grove Gear 23YF-1-1.438-56C-15-L3
Part #:23YF-1-1.438-56C-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | D: | 2.69 |
| I: | 3.77 in | LL: | 2.12 in |
| AF: | 0.19 | AA: | 8.88 |
| AG: | 4.65 | V: | 1.94 in |
| G: | 1.94 | AK: | 4.5 |
| AE2: | 0.56 | P: | 1.88 in |
| BD: | 5.88 | T: | 1.438 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | BE: | 0.38 in |
| AB: | 4.07 | LQ: | 4.63 in |
Technical Specifications
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Model Code: | 23YF |
| Input HP @ 1750 RPM: | 2.3 | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Bore Code: | 23 |
| Ratio: | 15:1 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Assembly: | YF-1 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Input Bore (C Face): | 0.625 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

