Grove Gear 23YF-1-1.438-56C-15-L4
Part #:23YF-1-1.438-56C-15-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AG: | 4.65 |
| AA: | 8.88 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | AB: | 4.07 |
| AK: | 4.5 | AF: | 0.19 |
| G: | 1.94 | BE: | 0.38 in |
| H: | 0.53 in | T: | 1.438 |
| D: | 2.69 | AE2: | 0.56 |
| V: | 1.94 in | LQ: | 4.63 in |
| BD: | 5.88 | AJ: | 5.88 |
| P: | 1.88 in | LL: | 2.12 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Output Key: | 3/8 X 3.00 |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 2.3 |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Model Code: | 23YF |
| Assembly: | YF-1 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

