Grove Gear 23YF-1-1.438-56C-20-L3
Part #:23YF-1-1.438-56C-20-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | P: | 1.88 in |
| AB: | 4.07 | BF: | 0.41 |
| AF: | 0.19 | I: | 3.77 in |
| AE2: | 0.56 | AA: | 8.88 |
| H: | 0.53 in | T: | 1.438 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | D: | 2.69 |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | LQ: | 4.63 in |
| AG: | 4.65 | G: | 1.94 |
Technical Specifications
| Model Code: | 23YF | Output RPM: | 87.5 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Gear Type: | Worm | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Direction: | 1 |
| Ratio: | 20:1 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Motor Frame Size: | 56C | Input Style: | C-Face Quill |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

