Grove Gear 23YF-1-1.438-56C-20-L4
Part #:23YF-1-1.438-56C-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | BF: | 0.41 |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | H: | 0.53 in |
| P: | 1.88 in | AK: | 4.5 |
| AA: | 8.88 | V: | 1.94 in |
| AG: | 4.65 | G: | 1.94 |
| AF: | 0.19 | I: | 3.77 in |
| LQ: | 4.63 in | LL: | 2.12 in |
| AB: | 4.07 | T: | 1.438 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YF-1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Ratio: | 20:1 | Motor Frame Size: | 56C |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 87.5 | Input Bore (C Face): | 0.625 |
| Service Factor: | 1 | Bore Code: | 23 |
| Series Code: | OE | Input HP @ 1750 RPM: | 1.83 |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

