Grove Gear 23YF-1-1.438-56C-20-L9
Part #:23YF-1-1.438-56C-20-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AB: | 4.07 |
| LQ: | 4.63 in | BE: | 0.38 in |
| G: | 1.94 | AG: | 4.65 |
| AJ: | 5.88 | P: | 1.88 in |
| D: | 2.69 | AF: | 0.19 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| BD: | 5.88 | H: | 0.53 in |
| AE2: | 0.56 | AK: | 4.5 |
| LL: | 2.12 in | V: | 1.94 in |
| AA: | 8.88 | T: | 1.438 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Ratio Range: | 20:1 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 1.83 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Output RPM: | 87.5 | Motor Frame Size: | 56C |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Gear Type: | Worm | Ratio: | 20:1 |
| Assembly: | YF-1 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

