Grove Gear 23YF-1-1.438-56C-30-L1
Part #:23YF-1-1.438-56C-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | Center Distance (in): | 2.375 in |
| I: | 3.77 in | V: | 1.94 in |
| AF: | 0.19 | AK: | 4.5 |
| BF: | 0.41 | P: | 1.88 in |
| AG: | 4.65 | LL: | 2.12 in |
| AA: | 8.88 | D: | 2.69 |
| AJ: | 5.88 | AE2: | 0.56 |
| LQ: | 4.63 in | BD: | 5.88 |
| BE: | 0.38 in | G: | 1.94 |
| T: | 1.438 | AB: | 4.07 |
Technical Specifications
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.32 |
| Output RPM: | 58.3 | Output Shaft: | Hollow Bore |
| Assembly: | YF-1 | Bore Code: | 23 |
| Ratio: | 30:1 | Motor Frame Size: | 56C |
| Ratio Range: | 30:1 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 1 | Output Key: | 3/8 X 3.00 |
| Model Code: | 23YF | Service Factor: | 1 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

