Grove Gear 23YF-1-1.438-56C-30-L2
Part #:23YF-1-1.438-56C-30-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.94 |
| LQ: | 4.63 in | P: | 1.88 in |
| AK: | 4.5 | T: | 1.438 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AA: | 8.88 |
| LL: | 2.12 in | BF: | 0.41 |
| I: | 3.77 in | AB: | 4.07 |
| D: | 2.69 | AF: | 0.19 |
| BD: | 5.88 | BE: | 0.38 in |
| H: | 0.53 in | AJ: | 5.88 |
Technical Specifications
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Output RPM: | 58.3 | Bore Code: | 23 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Series Code: | OE | Assembly: | YF-1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Input HP @ 1750 RPM: | 1.32 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

