Grove Gear 23YF-1-1.438-56C-30-L3
Part #:23YF-1-1.438-56C-30-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | AK: | 4.5 |
| P: | 1.88 in | AG: | 4.65 |
| LQ: | 4.63 in | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AA: | 8.88 | AJ: | 5.88 |
| AB: | 4.07 | G: | 1.94 |
| V: | 1.94 in | AE2: | 0.56 |
| AF: | 0.19 | H: | 0.53 in |
| BE: | 0.38 in | T: | 1.438 |
| D: | 2.69 | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.32 | Gear Type: | Worm |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.625 |
| Center Distance (in): | 2.375 | Ratio Range: | 30:1 |
| Output Shaft Direction: | 1 | Bore Code: | 23 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Assembly: | YF-1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Series Code: | OE | Service Factor: | 1 |
| Ratio: | 30:1 | Shaft Seal Material: | Viton |
| Output RPM: | 58.3 | Output Diameter (in): | 1.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

