Grove Gear 23YF-1-1.438-56C-30-L4
Part #:23YF-1-1.438-56C-30-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.69 |
| AK: | 4.5 | AE2: | 0.56 |
| BF: | 0.41 | H: | 0.53 in |
| T: | 1.438 | BE: | 0.38 in |
| AB: | 4.07 | BD: | 5.88 |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AF: | 0.19 |
| LL: | 2.12 in | AA: | 8.88 |
| I: | 3.77 in | LQ: | 4.63 in |
| P: | 1.88 in | AG: | 4.65 |
Technical Specifications
| Model Code: | 23YF | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 1 | Ratio: | 30:1 |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Assembly: | YF-1 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.32 |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 58.3 | Output Shaft Assembly Code: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

