Grove Gear 23YF-1-1.438-56C-40-L9
Part #:23YF-1-1.438-56C-40-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 4.63 in | H: | 0.53 in |
| LL: | 2.12 in | BE: | 0.38 in |
| AJ: | 5.88 | AA: | 8.88 |
| T: | 1.438 | V: | 1.94 in |
| D: | 2.69 | AE2: | 0.56 |
| BD: | 5.88 | AG: | 4.65 |
| G: | 1.94 | BF: | 0.41 |
| AK: | 4.5 | P: | 1.88 in |
| AB: | 4.07 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
Technical Specifications
| Bore Code: | 23 | Output RPM: | 43.8 |
| Gear Type: | Worm | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.04 | Output Key: | 3/8 X 3.00 |
| Input Bore (C Face): | 0.625 | Ratio: | 40:1 |
| Assembly: | YF-1 | Ratio Range: | 40:1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

