How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | BE: | 0.38 in |
| I: | 3.77 in | D: | 2.69 |
| BD: | 5.88 | LL: | 2.12 in |
| AE2: | 0.56 | G: | 1.94 |
| LQ: | 4.63 in | AG: | 4.65 |
| AJ: | 5.88 | AB: | 4.07 |
| BF: | 0.41 | AF: | 0.19 |
| H: | 0.53 in | V: | 1.94 in |
| P: | 1.88 in | T: | 1.438 |
Technical Specifications
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | No. of Gear Reductions: | Single |
| Bore Code: | 23 | Model Code: | 23YF |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Series Code: | OE |
| Assembly: | YF-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 5:1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 3.89 |
| Output Key: | 3/8 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

