Grove Gear 23YF-1-1.438-56C-50-L3
Part #:23YF-1-1.438-56C-50-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AA: | 8.88 |
| H: | 0.53 in | T: | 1.438 |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
| AG: | 4.65 | LQ: | 4.63 in |
| BE: | 0.38 in | G: | 1.94 |
| BF: | 0.41 | AB: | 4.07 |
| AK: | 4.5 | D: | 2.69 |
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| AJ: | 5.88 | I: | 3.77 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Ratio: | 50:1 | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-1 | Input HP @ 1750 RPM: | 0.847 |
| Motor Frame Size: | 56C | Model Code: | 23YF |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

