Grove Gear 23YF-1-1.438-56C-50-L4
Part #:23YF-1-1.438-56C-50-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | G: | 1.94 |
| BD: | 5.88 | AJ: | 5.88 |
| LQ: | 4.63 in | AA: | 8.88 |
| AE2: | 0.56 | AK: | 4.5 |
| AF: | 0.19 | LL: | 2.12 in |
| I: | 3.77 in | BF: | 0.41 |
| T: | 1.438 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| H: | 0.53 in | P: | 1.88 in |
| AG: | 4.65 | AB: | 4.07 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Shaft Seal Material: | Viton | Assembly: | YF-1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Ratio Range: | 50:1 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Ratio: | 50:1 | Output Diameter (in): | 1.438 in |
| Model Code: | 23YF | Output Key: | 3/8 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 0.847 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

