Grove Gear 23YF-1-1.438-56C-60-L2
Part #:23YF-1-1.438-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| LL: | 2.12 in | I: | 3.77 in |
| AA: | 8.88 | D: | 2.69 |
| AJ: | 5.88 | P: | 1.88 in |
| BD: | 5.88 | LQ: | 4.63 in |
| AK: | 4.5 | BF: | 0.41 |
| V: | 1.94 in | AB: | 4.07 |
| G: | 1.94 | T: | 1.438 |
| BE: | 0.38 in | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.56 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Series: | OE Series - Worm Gear Reducers |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series Code: | OE |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.674 |
| Ratio Range: | 60:1 | Ratio: | 60:1 |
| Assembly: | YF-1 | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

