Grove Gear 23YF-1-1.438-56C-60-L9
Part #:23YF-1-1.438-56C-60-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 1.438 |
| AK: | 4.5 | AB: | 4.07 |
| AJ: | 5.88 | AA: | 8.88 |
| D: | 2.69 | P: | 1.88 in |
| I: | 3.77 in | BF: | 0.41 |
| G: | 1.94 | LQ: | 4.63 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| BE: | 0.38 in | AG: | 4.65 |
Technical Specifications
| Series Code: | OE | Ratio Range: | 60:1 |
| Assembly: | YF-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 0.625 |
| Ratio: | 60:1 | Output Diameter (in): | 1.438 in |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Bore Code: | 23 | Output RPM: | 29.2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Output Key: | 3/8 X 3.00 | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

