How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.69 | AA: | 8.88 |
| AE2: | 0.56 | T: | 1.438 |
| V: | 1.94 in | H: | 0.53 in |
| AK: | 4.5 | BE: | 0.38 in |
| AB: | 4.07 | P: | 1.88 in |
| BD: | 5.88 | LQ: | 4.63 in |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| AG: | 4.65 | AJ: | 5.88 |
| I: | 3.77 in | G: | 1.94 |
| LL: | 2.12 in | AF: | 0.19 |
Technical Specifications
| Ratio: | 7.5:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Assembly: | YF-1 |
| Output RPM: | 233 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Product Type: | Right Angle |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.47 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 1.438 in |
| Series Code: | OE | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 7.5:1 |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.625 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

