Grove Gear 23YF-1-1.438-56C-7.5-L1
Part #:23YF-1-1.438-56C-7.5-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| AB: | 4.07 | BD: | 5.88 |
| AJ: | 5.88 | I: | 3.77 in |
| AA: | 8.88 | BF: | 0.41 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AG: | 4.65 |
| T: | 1.438 | G: | 1.94 |
| D: | 2.69 | LQ: | 4.63 in |
| P: | 1.88 in | AE2: | 0.56 |
| BE: | 0.38 in | LL: | 2.12 in |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 7.5:1 |
| Assembly: | YF-1 | Output Key: | 3/8 X 3.00 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/16 X 3/32 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 0.625 |
| Model Code: | 23YF | Input RPM: | 1,750 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Ratio: | 7.5:1 | Series Code: | OE |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

