Grove Gear 23YF-1-1.438-56C-7.5-L3
Part #:23YF-1-1.438-56C-7.5-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | G: | 1.94 |
| LQ: | 4.63 in | AG: | 4.65 |
| BD: | 5.88 | AE2: | 0.56 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| T: | 1.438 | AF: | 0.19 |
| BF: | 0.41 | LL: | 2.12 in |
| AK: | 4.5 | H: | 0.53 in |
| I: | 3.77 in | V: | 1.94 in |
| BE: | 0.38 in | AB: | 4.07 |
| AA: | 8.88 | D: | 2.69 |
Technical Specifications
| Bore Code: | 23 | Motor Frame Size: | 56C |
| Series Code: | OE | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio Range: | 7.5:1 |
| Model Code: | 23YF | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-1 | Input RPM: | 1,750 |
| Output RPM: | 233 | Product Type: | Right Angle |
| Input Bore (C Face): | 0.625 | Output Shaft Assembly Code: | 1 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

