Grove Gear 23YF-1-1.438-56C-80-L2
Part #:23YF-1-1.438-56C-80-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | AG: | 4.65 |
| LQ: | 4.63 in | AE2: | 0.56 |
| I: | 3.77 in | D: | 2.69 |
| V: | 1.94 in | AA: | 8.88 |
| BD: | 5.88 | G: | 1.94 |
| P: | 1.88 in | BF: | 0.41 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AJ: | 5.88 |
| AB: | 4.07 | AF: | 0.19 |
| H: | 0.53 in | AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Bore (C Face): | 0.625 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 2.375 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Input Style: | C-Face Quill |
| Model Code: | 23YF | Motor Frame Size: | 56C |
| Assembly: | YF-1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.455 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Ratio: | 80:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

