Grove Gear 23YF-1-1.438-56C-80-L4
Part #:23YF-1-1.438-56C-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | AJ: | 5.88 |
| LQ: | 4.63 in | T: | 1.438 |
| P: | 1.88 in | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| G: | 1.94 | AE2: | 0.56 |
| D: | 2.69 | H: | 0.53 in |
| I: | 3.77 in | AB: | 4.07 |
| BE: | 0.38 in | AG: | 4.65 |
| LL: | 2.12 in | AA: | 8.88 |
| BD: | 5.88 | V: | 1.94 in |
Technical Specifications
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.455 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 80:1 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Bore Code: | 23 | Model Code: | 23YF |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 1 |
| Input Style: | C-Face Quill | Output Key: | 3/8 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-1 |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Product Line: | OE Series - Worm Gear Reducers | Ratio: | 80:1 |
| Input Bore (C Face): | 0.625 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

