How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| P: | 1.88 in | AJ: | 5.88 |
| AK: | 4.5 | G: | 1.94 |
| I: | 3.77 in | BE: | 0.38 in |
| D: | 2.69 | AF: | 0.19 |
| T: | 1 | H: | 0.53 in |
| LQ: | 4.63 in | BD: | 5.88 |
| AG: | 4.65 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| V: | 1.94 in | BF: | 0.41 |
Technical Specifications
| Model Code: | 23YF | Ratio Range: | 10:1 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output RPM: | 175 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 3.08 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Assembly: | YF-2 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1 in | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Ratio: | 10:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

