How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | G: | 1.94 |
| LQ: | 4.63 in | D: | 2.69 |
| AK: | 4.5 | BE: | 0.38 in |
| AG: | 4.65 | AF: | 0.19 |
| AA: | 8.88 | AE2: | 0.56 |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | BF: | 0.41 |
| P: | 1.88 in | LL: | 2.12 in |
| BD: | 5.88 | T: | 1 |
| V: | 1.94 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 175 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Product Type: | Right Angle |
| Ratio: | 10:1 | Assembly: | YF-2 |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Housing Material: | Cast Iron | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 10:1 | Center Distance (in): | 2.375 |
| Series: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 3.08 | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1011 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

