Grove Gear 23YF-2-1.000-140TC-15-L1
Part #:23YF-2-1.000-140TC-15-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | BD: | 5.88 |
| D: | 2.69 | G: | 1.94 |
| I: | 3.77 in | BF: | 0.41 |
| AK: | 4.5 | AA: | 8.88 |
| AB: | 4.07 | V: | 1.94 in |
| AF: | 0.19 | LQ: | 4.63 in |
| T: | 1 | AE2: | 0.56 |
| AJ: | 5.88 | AG: | 4.65 |
| LL: | 2.12 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | P: | 1.88 in |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1 in |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Output RPM: | 117 | Input HP @ 1750 RPM: | 2.3 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Ratio Range: | 15:1 | Assembly: | YF-2 |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | C-Face Quill | Model Code: | 23YF |
| Ratio: | 15:1 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

