Grove Gear 23YF-2-1.000-140TC-15-L3
Part #:23YF-2-1.000-140TC-15-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1 | V: | 1.94 in |
| BF: | 0.41 | AB: | 4.07 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | I: | 3.77 in |
| AA: | 8.88 | AF: | 0.19 |
| BD: | 5.88 | D: | 2.69 |
| AE2: | 0.56 | AK: | 4.5 |
| LQ: | 4.63 in | P: | 1.88 in |
| G: | 1.94 | LL: | 2.12 in |
| BE: | 0.38 in | H: | 0.53 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Gear Type: | Worm |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Output RPM: | 117 | Assembly: | YF-2 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Model Code: | 23YF |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 2.3 | Output Key: | 1/4 X 2.50 |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

