How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| AA: | 8.88 | H: | 0.53 in |
| G: | 1.94 | V: | 1.94 in |
| AF: | 0.19 | BE: | 0.38 in |
| AG: | 4.65 | P: | 1.88 in |
| I: | 3.77 in | AB: | 4.07 |
| D: | 2.69 | T: | 1 |
| AJ: | 5.88 | AE2: | 0.56 |
| LQ: | 4.63 in | LL: | 2.12 in |
Technical Specifications
| Bore Code: | 16 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 23YF | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Ratio Range: | 20:1 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1 in | Shaft Seal Material: | Viton |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.875 | Ratio: | 20:1 |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.83 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

