How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LQ: | 4.63 in |
| AJ: | 5.88 | AB: | 4.07 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| G: | 1.94 | AE2: | 0.56 |
| I: | 3.77 in | BD: | 5.88 |
| D: | 2.69 | BF: | 0.41 |
| LL: | 2.12 in | T: | 1 |
| AG: | 4.65 | BE: | 0.38 in |
| P: | 1.88 in | AF: | 0.19 |
| V: | 1.94 in | AA: | 8.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Input Bore (C Face): | 0.875 |
| Motor Frame Size: | 140TC | Service Factor: | 1 |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Output RPM: | 87.5 | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.83 | Output Diameter (in): | 1 in |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Assembly: | YF-2 | Bore Code: | 16 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

