How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AB: | 4.07 | AJ: | 5.88 |
| H: | 0.53 in | BE: | 0.38 in |
| V: | 1.94 in | AA: | 8.88 |
| BF: | 0.41 | AE2: | 0.56 |
| BD: | 5.88 | T: | 1 |
| D: | 2.69 | LQ: | 4.63 in |
| AF: | 0.19 | G: | 1.94 |
| P: | 1.88 in | I: | 3.77 in |
| AK: | 4.5 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.83 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 20:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Output Diameter (in): | 1 in | Output Shaft Direction: | 2 |
| Output Key: | 1/4 X 2.50 | Bore Code: | 16 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Ratio: | 20:1 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

