How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LL: | 2.12 in |
| LQ: | 4.63 in | AF: | 0.19 |
| AK: | 4.5 | T: | 1 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | H: | 0.53 in |
| AB: | 4.07 | D: | 2.69 |
| V: | 1.94 in | P: | 1.88 in |
| BE: | 0.38 in | AE2: | 0.56 |
| AA: | 8.88 | G: | 1.94 |
| BF: | 0.41 | BD: | 5.88 |
Technical Specifications
| Assembly: | YF-2 | Bore Code: | 16 |
| Service Factor: | 1 | Series Code: | OE |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 20:1 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.83 | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

