How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | H: | 0.53 in |
| AA: | 8.88 | LL: | 2.12 in |
| BE: | 0.38 in | AB: | 4.07 |
| G: | 1.94 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| D: | 2.69 | I: | 3.77 in |
| LQ: | 4.63 in | AE2: | 0.56 |
| AJ: | 5.88 | P: | 1.88 in |
| AG: | 4.65 | T: | 1 |
| BD: | 5.88 | BF: | 0.41 |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Assembly: | YF-2 | Ratio Range: | 30:1 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140TC |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 58.3 |
| Gear Type: | Worm | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.32 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Output Key: | 1/4 X 2.50 | Model Code: | 23YF |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

