Grove Gear 23YF-2-1.000-140TC-30-L1
Part #:23YF-2-1.000-140TC-30-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AA: | 8.88 |
| H: | 0.53 in | AJ: | 5.88 |
| LQ: | 4.63 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| AB: | 4.07 | AE2: | 0.56 |
| AK: | 4.5 | P: | 1.88 in |
| D: | 2.69 | AF: | 0.19 |
| G: | 1.94 | BE: | 0.38 in |
| BF: | 0.41 | T: | 1 |
| BD: | 5.88 | V: | 1.94 in |
Technical Specifications
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 1.32 | Ratio: | 30:1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Ratio Range: | 30:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

