How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | LQ: | 4.63 in |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1 | BF: | 0.41 |
| AA: | 8.88 | G: | 1.94 |
| AF: | 0.19 | LL: | 2.12 in |
| P: | 1.88 in | H: | 0.53 in |
| I: | 3.77 in | D: | 2.69 |
| BE: | 0.38 in | AB: | 4.07 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | V: | 1.94 in |
Technical Specifications
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Output RPM: | 43.8 | Reducer: | Worm - Right Angle |
| Model Code: | 23YF | Bore Code: | 16 |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 2.50 |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140TC |
| Series Code: | OE | Center Distance (in): | 2.375 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Product Type: | Right Angle | Ratio Range: | 40:1 |
| Input HP @ 1750 RPM: | 1.04 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

