How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | T: | 1 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| AF: | 0.19 | LL: | 2.12 in |
| H: | 0.53 in | BF: | 0.41 |
| D: | 2.69 | AB: | 4.07 |
| AK: | 4.5 | AE2: | 0.56 |
| I: | 3.77 in | AA: | 8.88 |
| V: | 1.94 in | G: | 1.94 |
| BD: | 5.88 | BE: | 0.38 in |
| AJ: | 5.88 | AG: | 4.65 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 40:1 |
| Ratio Range: | 40:1 | No. of Gear Reductions: | Single |
| Model Code: | 23YF | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Diameter (in): | 1 in | Product Line: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.04 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Input Bore (C Face): | 0.875 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Output RPM: | 43.8 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

