How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | AB: | 4.07 |
| BE: | 0.38 in | BF: | 0.41 |
| AA: | 8.88 | LQ: | 4.63 in |
| P: | 1.88 in | H: | 0.53 in |
| AK: | 4.5 | AF: | 0.19 |
| D: | 2.69 | T: | 1 |
| AJ: | 5.88 | I: | 3.77 in |
| AE2: | 0.56 | AG: | 4.65 |
| V: | 1.94 in | BD: | 5.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 1.04 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Model Code: | 23YF | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Ratio Range: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Ratio: | 40:1 |
| Input RPM: | 1,750 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

