How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AK: | 4.5 |
| LL: | 2.12 in | G: | 1.94 |
| H: | 0.53 in | AG: | 4.65 |
| AF: | 0.19 | AE2: | 0.56 |
| P: | 1.88 in | LQ: | 4.63 in |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AA: | 8.88 |
| AB: | 4.07 | I: | 3.77 in |
| D: | 2.69 | V: | 1.94 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.875 | Model Code: | 23YF |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Output Shaft Direction: | 2 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Ratio Range: | 5:1 | Output RPM: | 350 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

