How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AB: | 4.07 |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 1.94 | D: | 2.69 |
| AJ: | 5.88 | V: | 1.94 in |
| T: | 1 | LQ: | 4.63 in |
| BF: | 0.41 | AF: | 0.19 |
| LL: | 2.12 in | H: | 0.53 in |
| P: | 1.88 in | AE2: | 0.56 |
| AA: | 8.88 | BD: | 5.88 |
Technical Specifications
| No. of Gear Reductions: | Single | Ratio Range: | 50:1 |
| Output Diameter (in): | 1 in | Input Style: | C-Face Quill |
| Bore Code: | 16 | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.847 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Ratio: | 50:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Output RPM: | 35 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Service Factor: | 1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Gear Type: | Worm |
| Model Code: | 23YF | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

