How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 4.07 |
| G: | 1.94 | LL: | 2.12 in |
| AG: | 4.65 | BD: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| T: | 1 | AK: | 4.5 |
| P: | 1.88 in | I: | 3.77 in |
| V: | 1.94 in | AF: | 0.19 |
| BE: | 0.38 in | AA: | 8.88 |
| D: | 2.69 | LQ: | 4.63 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Ratio: | 50:1 | Center Distance (in): | 2.375 |
| Bore Code: | 16 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Series Code: | OE |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 140TC |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 50:1 |
| Input Bore (C Face): | 0.875 | Shaft Seal Material: | Viton |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 0.847 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Model Code: | 23YF | Output RPM: | 35 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

