How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| T: | 1 | AE2: | 0.56 |
| P: | 1.88 in | BD: | 5.88 |
| AA: | 8.88 | H: | 0.53 in |
| AB: | 4.07 | I: | 3.77 in |
| V: | 1.94 in | AK: | 4.5 |
| AG: | 4.65 | AJ: | 5.88 |
| D: | 2.69 | LL: | 2.12 in |
| BE: | 0.38 in | LQ: | 4.63 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input Bore (C Face): | 0.875 | Motor Frame Size: | 140TC |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Bore Code: | 16 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 50:1 | Gear Type: | Worm |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Series Code: | OE | Input HP @ 1750 RPM: | 0.847 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

