How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| AK: | 4.5 | G: | 1.94 |
| AE2: | 0.56 | AF: | 0.19 |
| V: | 1.94 in | P: | 1.88 in |
| AG: | 4.65 | BF: | 0.41 |
| LQ: | 4.63 in | AA: | 8.88 |
| D: | 2.69 | LL: | 2.12 in |
| T: | 1 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AB: | 4.07 |
| H: | 0.53 in | I: | 3.77 in |
Technical Specifications
| Output Shaft Direction: | 2 | Series Code: | OE |
| Output Diameter (in): | 1 in | Output RPM: | 29.2 |
| Housing Material: | Cast Iron | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.674 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 16 | Input Bore (C Face): | 0.875 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Ratio: | 60:1 | Model Code: | 23YF |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

