How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| AK: | 4.5 | AF: | 0.19 |
| BD: | 5.88 | LQ: | 4.63 in |
| V: | 1.94 in | BF: | 0.41 |
| AB: | 4.07 | AJ: | 5.88 |
| T: | 1 | AA: | 8.88 |
| D: | 2.69 | BE: | 0.38 in |
| H: | 0.53 in | AG: | 4.65 |
| P: | 1.88 in | AE2: | 0.56 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output RPM: | 29.2 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 0.674 | Ratio: | 60:1 |
| Output Shaft Assembly Code: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 60:1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1 in | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Model Code: | 23YF |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

