How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | H: | 0.53 in |
| LQ: | 4.63 in | T: | 1 |
| D: | 2.69 | G: | 1.94 |
| BD: | 5.88 | BF: | 0.41 |
| AB: | 4.07 | AA: | 8.88 |
| LL: | 2.12 in | P: | 1.88 in |
| AF: | 0.19 | I: | 3.77 in |
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| BE: | 0.38 in | AE2: | 0.56 |
Technical Specifications
| Assembly: | YF-2 | Input Bore (C Face): | 0.875 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.674 |
| Output Diameter (in): | 1 in | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Service Factor: | 1 |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Model Code: | 23YF |
| Product Type: | Right Angle | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

