How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | LQ: | 4.63 in |
| BF: | 0.41 | D: | 2.69 |
| I: | 3.77 in | V: | 1.94 in |
| LL: | 2.12 in | AA: | 8.88 |
| BE: | 0.38 in | AF: | 0.19 |
| G: | 1.94 | AK: | 4.5 |
| AG: | 4.65 | H: | 0.53 in |
| P: | 1.88 in | AJ: | 5.88 |
| BD: | 5.88 | T: | 1 |
Technical Specifications
| Ratio Range: | 60:1 | Input Bore (C Face): | 0.875 |
| Output Shaft: | Hollow Bore | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1 in |
| Input Style: | C-Face Quill | Service Factor: | 1 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Output RPM: | 29.2 | Bore Code: | 16 |
| Ratio: | 60:1 | Motor Frame Size: | 140TC |
| Series Code: | OE | Input Keyway (C Face): | 3/16 X 3/32 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 0.674 |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

