How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | BD: | 5.88 |
| D: | 2.69 | BF: | 0.41 |
| G: | 1.94 | AB: | 4.07 |
| V: | 1.94 in | AG: | 4.65 |
| AF: | 0.19 | LL: | 2.12 in |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| LQ: | 4.63 in | AA: | 8.88 |
| T: | 1 | AK: | 4.5 |
| AE2: | 0.56 | H: | 0.53 in |
| P: | 1.88 in | I: | 3.77 in |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Center Distance (in): | 2.375 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1 in | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Output Key: | 1/4 X 2.50 |
| Output RPM: | 233 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 23YF |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

