How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 1 |
| AE2: | 0.56 | D: | 2.69 |
| AK: | 4.5 | AJ: | 5.88 |
| H: | 0.53 in | BF: | 0.41 |
| V: | 1.94 in | AA: | 8.88 |
| G: | 1.94 | BD: | 5.88 |
| LQ: | 4.63 in | AG: | 4.65 |
| AB: | 4.07 | AF: | 0.19 |
| P: | 1.88 in | I: | 3.77 in |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1 in | Output RPM: | 233 |
| Bore Code: | 16 | Input Bore (C Face): | 0.875 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 140TC | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Input HP @ 1750 RPM: | 3.47 | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Model Code: | 23YF |
| Housing Material: | Cast Iron | Assembly: | YF-2 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

