How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | LL: | 2.12 in |
| BF: | 0.41 | BE: | 0.38 in |
| LQ: | 4.63 in | AJ: | 5.88 |
| BD: | 5.88 | I: | 3.77 in |
| P: | 1.88 in | H: | 0.53 in |
| V: | 1.94 in | D: | 2.69 |
| AK: | 4.5 | T: | 1 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| AA: | 8.88 | AE2: | 0.56 |
| AB: | 4.07 | AF: | 0.19 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 7.5:1 | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Model Code: | 23YF |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Ratio: | 7.5:1 |
| Bore Code: | 16 | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 3.47 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 233 | Input RPM: | 1,750 |
| Series Code: | OE | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

