How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AB: | 4.07 |
| H: | 0.53 in | T: | 1 |
| V: | 1.94 in | P: | 1.88 in |
| AA: | 8.88 | LL: | 2.12 in |
| AE2: | 0.56 | LQ: | 4.63 in |
| AJ: | 5.88 | BD: | 5.88 |
| BF: | 0.41 | D: | 2.69 |
| AF: | 0.19 | AK: | 4.5 |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | BE: | 0.38 in |
Technical Specifications
| No. of Gear Reductions: | Single | Bore Code: | 16 |
| Ratio Range: | 7.5:1 | Ratio: | 7.5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Model Code: | 23YF | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 3.47 |
| Output RPM: | 233 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

