How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| V: | 1.94 in | AF: | 0.19 |
| AJ: | 5.88 | LQ: | 4.63 in |
| AK: | 4.5 | BE: | 0.38 in |
| D: | 2.69 | T: | 1 |
| AB: | 4.07 | G: | 1.94 |
| P: | 1.88 in | AG: | 4.65 |
| BD: | 5.88 | LL: | 2.12 in |
| H: | 0.53 in | AE2: | 0.56 |
| AA: | 8.88 | BF: | 0.41 |
Technical Specifications
| Output Shaft: | Hollow Bore | Ratio Range: | 80:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Assembly: | YF-2 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Ratio: | 80:1 | Motor Frame Size: | 140TC |
| Input Keyway (C Face): | 3/16 X 3/32 | Bore Code: | 16 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Output RPM: | 21.9 | Input Style: | C-Face Quill |
| Shaft Seal Material: | Viton | Model Code: | 23YF |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 0.455 |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

