Grove Gear 23YF-2-1.000-140TC-80-L1
Part #:23YF-2-1.000-140TC-80-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| AF: | 0.19 | AJ: | 5.88 |
| G: | 1.94 | I: | 3.77 in |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| T: | 1 | AA: | 8.88 |
| D: | 2.69 | AB: | 4.07 |
| AE2: | 0.56 | P: | 1.88 in |
| BF: | 0.41 | LQ: | 4.63 in |
| AK: | 4.5 | V: | 1.94 in |
| BE: | 0.38 in | BD: | 5.88 |
Technical Specifications
| Output RPM: | 21.9 | Output Diameter (in): | 1 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 16 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 0.455 | Output Key: | 1/4 X 2.50 |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Model Code: | 23YF | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Series Code: | OE | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

