Grove Gear 23YF-2-1.000-140TC-80-L4
Part #:23YF-2-1.000-140TC-80-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | LL: | 2.12 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | D: | 2.69 |
| I: | 3.77 in | LQ: | 4.63 in |
| H: | 0.53 in | BD: | 5.88 |
| V: | 1.94 in | AB: | 4.07 |
| T: | 1 | AF: | 0.19 |
| BE: | 0.38 in | AE2: | 0.56 |
| P: | 1.88 in | G: | 1.94 |
| AG: | 4.65 | BF: | 0.41 |
Technical Specifications
| Output Diameter (in): | 1 in | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.875 |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Bore Code: | 16 | Input Keyway (C Face): | 3/16 X 3/32 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | Output RPM: | 21.9 |
| Model Code: | 23YF | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

