Grove Gear 23YF-2-1.000-140TC-80-L9
Part #:23YF-2-1.000-140TC-80-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | H: | 0.53 in |
| AA: | 8.88 | T: | 1 |
| I: | 3.77 in | P: | 1.88 in |
| LL: | 2.12 in | LQ: | 4.63 in |
| BF: | 0.41 | AF: | 0.19 |
| AB: | 4.07 | D: | 2.69 |
| V: | 1.94 in | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BE: | 0.38 in |
| AK: | 4.5 | AE2: | 0.56 |
| G: | 1.94 | BD: | 5.88 |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 16 |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio Range: | 80:1 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.455 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output RPM: | 21.9 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Bore (C Face): | 0.875 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Model Code: | 23YF |
| Series Code: | OE | Output Diameter (in): | 1 in |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

