How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AG: | 4.65 |
| H: | 0.53 in | AB: | 4.07 |
| G: | 1.94 | AE2: | 0.56 |
| D: | 2.69 | BF: | 0.53 |
| AK: | 8.5 | AA: | 8.88 |
| P: | 1.88 in | T: | 1 |
| AF: | 0.19 | LL: | 2.12 in |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| BE1: | 0.5 in | LQ1: | 5.06 in |
Technical Specifications
| Series Code: | OE | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Output RPM: | 175 | Product Type: | Right Angle |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Output Diameter (in): | 1 in |
| Input HP @ 1750 RPM: | 3.08 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.125 |
| Motor Frame Size: | 180TC | Ratio: | 10:1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Model Code: | 23YF | Ratio Range: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

